IESNA:LM-63-2002
[TEST]P1203685
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-722-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16661
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1905.2 1876 1895.5 1933.5 1975.9 2018.3 2058.1 2089 2117.3 2157.1
2216.3 2311.7 2446 2605.1 2851.6 3259.9 3720.3 4266.4 4937.1 5614.9
6335.1 6897.1 7248.8 7504.2 7601.4 7638.5 7769.3 8028.2 8022 7301.8
5477.9 2342.6 613.3 253.6 94.6 26.5 0
1905.2 1886.7 1906.1 1944.1 1986.5 2028.9 2066.9 2097.8 2126.1 2164.1
2221.6 2316.1 2448.7 2604.2 2841.9 3229.8 3682.3 4212.5 4865.5 5632.6
6347.5 6898.9 7244.4 7490.9 7593.4 7653.5 7796.7 8055.6 8014.1 7238.2
5308.2 2172.1 612.4 247.4 93.7 25.6 0
1905.2 1884 1900.8 1936.1 1976.8 2015.7 2050.1 2073.1 2094.3 2125.2
2173.8 2253.4 2369.1 2509.6 2720 3061.1 3496.7 4012.8 4582.7 5230.5
5874.7 6459.7 6869.7 7152.5 7344.2 7532.5 7771.9 8066.2 8201.4 7680.9
6090.3 3093.8 934.9 343.8 167 36.2 0
1905.2 1880.5 1896.4 1928.2 1962.6 1996.2 2027.2 2043.1 2053.7 2069.6
2099.6 2152.6 2235.7 2336.4 2477.8 2709.4 3026.6 3400.4 3821.9 4304.4
4839 5398.4 5927.7 6382.8 6776 7156.9 7655.3 8251.8 8726.3 8721
7859.4 5818.1 2637.8 1025.9 354.4 122.8 0
1905.2 1880.5 1892.8 1921.1 1951.2 1981.2 2011.2 2028 2036 2043.9
2070.5 2108.5 2173 2246.3 2329.4 2453.1 2638.7 2873.7 3169.7 3525
3927.9 4347.7 4830.2 5344.5 5885.3 6464.1 7118 7916.9 8917.2 9749.6
9888.3 8850 6018.7 2940.9 1037.4 252.7 0
1905.2 1881.3 1892 1917.6 1946.7 1978.6 2006.8 2026.3 2036 2045.7
2075.8 2117.3 2177.4 2241.9 2302 2383.3 2526.4 2711.1 2953.2 3251.9
3589.5 3960.6 4350.3 4810.7 5319.7 5883.5 6543.6 7366.3 8505.4 9694.8
10369.9 9693.9 7158.7 4017.2 1656.9 383.5 0
1905.2 1880.5 1889.3 1914 1943.2 1974.1 2002.4 2023.6 2036.9 2052.8
2081.9 2126.1 2179.1 2226.9 2266.6 2331.1 2442.5 2584.8 2784.5 3034.5
3315.6 3618.7 3954.5 4334.4 4772.7 5254.3 5893.2 6690.3 7764.9 9077.1
9911.3 9146.1 6280.3 3278.4 1199.1 205 0
1905.2 1886.7 1888.4 1908.7 1937.9 1972.4 2005.1 2032.5 2055.4 2071.3
2090.8 2119.9 2153.5 2176.5 2202.1 2243.7 2302.9 2378 2492 2663.4
2855.2 3074.3 3323.5 3606.3 3922.6 4300.9 4750.6 5310.9 6000.2 6889.1
7440.6 6491.5 4192.2 1869.9 478.1 78.6 0
1905.2 1892.8 1892 1906.1 1934.4 1971.5 2009.5 2044.8 2073.1 2093.4
2112 2129.7 2135 2133.2 2142 2161.5 2193.3 2240.1 2311.7 2416
2560.9 2728.8 2933.8 3175.9 3450.8 3760 4097.6 4492.6 4963.6 5370.1
5273.8 4209.8 2405.4 868.7 216.5 61 0
1905.2 1899 1899.9 1910.5 1937 1970.6 2014.8 2058.1 2092.5 2119.9
2142.9 2156.2 2156.2 2151.8 2147.3 2145.6 2153.5 2179.1 2228.6 2308.2
2421.3 2571.5 2748.2 2958.6 3206.9 3487.9 3789.2 4102 4361.8 4393.6
3882 2567.1 917.3 248.3 121.1 47.7 0
1905.2 1908.7 1913.2 1929.1 1957.3 1990.9 2037.8 2086.4 2131.4 2173.8
2215.4 2249 2272.8 2294 2312.6 2334.7 2367.4 2411.6 2477.8 2584.8
2744.7 2957.7 3225.4 3578 4031.3 4509.4 5008.7 5384.2 5432 4713.5
3280.2 1610.9 444.5 147.6 66.3 19.4 0
1905.2 1911.4 1919.3 1937 1967.9 2006.8 2057.2 2112 2165 2219.8
2279.9 2338.2 2396.5 2455.7 2522.9 2610.4 2719.1 2860.5 3044.3 3279.3
3572.7 3906.7 4277.9 4721.5 5206.6 5643.2 5903 5857 5337.4 4160.4
2535.3 1205.3 407.4 142.3 55.7 11.5 0
1905.2 1915.8 1929.1 1952.9 1989.2 2033.3 2091.7 2157.9 2221.6 2295.8
2380.6 2478.7 2590.9 2721.7 2882.6 3086.7 3332.3 3607.2 3892.6 4181.6
4462.6 4720.6 4959.2 5216.3 5482.3 5657.3 5630.8 5320.6 4639.3 3411
2005.9 868.7 322.5 130.8 53 12.4 0
1905.2 1923.8 1949.4 1987.4 2037.8 2097 2173 2260.4 2368.3 2503.5
2680.2 2892.3 3126.4 3396 3651.4 3876.7 4049 4170.1 4245.2 4294.7
4338.9 4357.4 4309.7 4212.5 4041.9 3706.1 3145.9 2377.1 1550 887.2
479 273.1 172.3 109.6 61 15 0
1905.2 1930 1969.7 2021.9 2086.4 2164.1 2263.1 2396.5 2566.2 2780
3016 3241.3 3438.4 3580.7 3658.4 3677.9 3646.9 3567.4 3432.2 3228.1
2957.7 2621.9 2209.2 1748.8 1329.1 1018 801.5 638 509 411.8
324.3 252.7 192.6 128.1 69.8 15.9 0
1905.2 1937.9 1993.6 2059.9 2136.7 2233.9 2365.6 2543.2 2761.5 2989.5
3185.7 3327 3391.6 3380.1 3303.2 3168.9 2970 2693.4 2380.6 2061.6
1790.3 1579.1 1401.5 1219.5 1031.3 866 729.9 617.7 517.8 430.4
353.5 284.5 217.4 140.5 83.9 25.6 0
1905.2 1946.7 2015.7 2096.1 2192.4 2310.8 2472.5 2683.7 2910.8 3092.9
3198 3218.4 3168 3061.1 2903.8 2673.1 2393 2104 1859.3 1686.9
1579.1 1489 1373.2 1238 1069.2 938.5 830.7 721.1 624.8 541.7
463 378.2 295.1 211.2 129.9 45.1 0
1905.2 1959.1 2041.3 2133.2 2240.1 2372.7 2551.2 2775.6 2985.1 3103.5
3116.7 3043.4 2927.6 2783.6 2593.6 2357.7 2099.6 1873.4 1740 1655.1
1536.7 1420.1 1269 1136.4 1101.9 1027.7 927 827.1 732.6 638.9
546.1 461.3 369.4 279.2 183.8 66.3 0
1905.2 1967.1 2059.9 2165 2286.1 2429.2 2613.9 2821.6 2997.4 3050.5
2987.7 2860.5 2723.5 2569.7 2385.9 2168.5 1948.5 1806.2 1755.9 1658.7
1524.3 1342.3 1175.3 1147 1101.1 1026.8 934 836.8 742.3 650.4
559.4 476.3 384.4 298.7 193.5 81.3 0
1905.2 1975 2074.9 2190.6 2322.3 2474.3 2664.3 2873.7 3001 2976.2
2847.2 2690.8 2552.9 2419.5 2255.1 2060.7 1887.5 1835.4 1778 1654.2
1463.4 1228.3 1162.9 1124.9 1094.9 1021.5 934.9 843.9 748.5 653.9
565.6 459.5 349.1 259.8 159.9 64.5 0
1905.2 1980.3 2079.3 2200.4 2337.3 2494.6 2689 2897.6 3003.6 2941.8
2782.7 2622.8 2481.4 2344.4 2195.1 2033.3 1893.7 1860.1 1780.6 1635.7
1403.3 1209.8 1147 1100.2 1074.6 1010 934 845.7 755.5 667.2
581.5 468.3 347.3 258.9 129 54.8 0
1905.2 1976.8 2081.1 2201.2 2338.2 2494.6 2687.3 2896.7 3010.7 2951.5
2792.4 2630.7 2489.3 2354.1 2208.3 2052.8 1914.9 1883.1 1798.3 1649.8
1411.2 1215.9 1149.7 1095.8 1067.5 1005.6 934 847.4 759.1 672.5
583.2 461.3 343.8 246.5 127.2 50.4 0
